IESNA:LM-63-2002
[TEST]P1390558
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4D-930-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 4xLight Square PACKAGE 90CRI 3000K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (56) 3000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.82A 218.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13667.7
TILT=NONE
56 -1 1 38 41 1 1 1.5000 1.0000 0.0000
1.000 1 218.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
50.4 67.3 71.5 75.7 79.9 88.3 96.7 105.1 113.5 126.1 142.9 168.2 214.4 264.9 269.1 264.9 269.1 298.5 412.0 676.9 920.7 1067.9 1084.7 1034.2 
1013.2 735.7 597.0 512.9 466.7 420.4 374.2 315.3 201.8 92.5 37.8 4.2 0.0 0.0 
50.4 67.3 71.5 79.9 84.1 96.7 105.1 121.9 134.5 159.8 218.6 332.1 500.3 597.0 668.5 765.2 920.7 1257.0 2060.0 3409.6 4973.5 5330.9 
4788.5 4019.2 3804.8 3056.4 2228.2 1580.8 1088.9 773.6 550.7 416.2 197.6 105.1 37.8 4.2 0.0 0.0 
50.4 67.3 71.5 79.9 92.5 105.1 121.9 159.8 243.8 533.9 1013.2 1610.2 2148.3 2745.3 3333.9 3968.7 4733.9 6289.4 9879.8 14184.8 
16577.0 16930.1 16282.7 15631.0 15416.6 14912.1 13966.2 11952.4 8395.7 4754.9 2291.3 878.7 273.3 138.7 46.2 4.2 0.0 0.0 
50.4 63.1 67.3 79.9 96.7 113.5 147.1 222.8 546.5 1517.7 2669.6 3787.9 4973.5 5827.0 6768.7 7672.6 9375.3 13226.3 18183.0 
22736.1 24220.1 24653.2 24758.3 25296.4 25468.8 25632.7 23589.5 18628.6 14075.5 9783.1 6667.8 1938.1 542.3 155.6 33.6 4.2 0.0 
0.0 
50.4 58.9 67.3 79.9 96.7 117.7 159.8 311.1 945.9 2459.4 4271.4 5713.4 6857.0 7975.3 9341.6 10855.1 13596.2 19192.0 27011.7 
30976.2 32300.5 32561.2 33616.4 34747.3 34818.8 33582.8 29235.7 23518.0 18199.8 14815.4 9715.8 3010.2 992.2 210.2 42.0 4.2 0.0 
0.0 
50.4 54.7 63.1 75.7 96.7 117.7 172.4 336.3 1231.8 3115.3 5116.5 6428.1 7563.3 8950.6 10489.4 12385.4 15858.1 22420.7 30568.4 
34469.8 36155.7 37097.4 38838.0 39691.4 39590.5 37559.9 32308.9 25729.4 21622.0 17640.6 10729.0 4208.4 1341.1 206.0 42.0 0.0 
0.0 0.0 
50.4 50.4 58.9 71.5 92.5 113.5 155.6 311.1 1063.7 2657.0 4338.7 5742.9 6781.3 7790.3 9102.0 10670.1 13276.7 18662.2 26326.4 
30484.3 31590.0 31829.6 32691.5 33566.0 33658.4 32199.6 27903.0 22664.6 17901.3 14407.6 9556.0 3132.1 1353.7 281.7 37.8 0.0 0.0 
0.0 
50.4 50.4 58.9 71.5 88.3 109.3 138.7 227.0 630.6 1551.3 2787.4 3943.5 5002.9 5755.5 6520.6 7390.9 8774.1 12440.1 17968.5 
22328.3 23757.7 24056.2 24165.5 24569.1 24758.3 24779.3 22513.2 18132.5 13562.6 9867.1 6680.4 2148.3 824.0 206.0 29.4 0.0 0.0 
0.0 
50.4 50.4 58.9 67.3 79.9 96.7 113.5 147.1 239.6 592.8 1109.9 1719.5 2270.2 2766.3 3329.7 3930.9 4612.0 6209.5 9627.5 14344.6 
16631.6 16913.3 16139.7 15429.2 15206.4 14479.1 13381.8 10897.2 7861.8 4738.1 2425.8 983.8 327.9 155.6 46.2 0.0 0.0 0.0 
50.4 46.2 54.7 63.1 71.5 79.9 96.7 105.1 121.9 155.6 227.0 365.8 517.1 601.2 681.1 807.2 992.2 1286.5 1971.7 3577.7 5251.0 5574.7 
4822.2 3951.9 3787.9 2867.2 2081.1 1383.2 929.1 706.3 571.8 454.0 243.8 113.5 33.6 0.0 0.0 0.0 
50.4 46.2 50.4 58.9 67.3 75.7 84.1 92.5 100.9 113.5 130.3 159.8 214.4 264.9 264.9 260.7 273.3 298.5 374.2 676.9 1059.4 1151.9 1038.4 908.1 
878.7 660.1 538.1 475.1 441.4 424.6 395.2 353.1 256.5 100.9 29.4 0.0 0.0 0.0 
50.4 46.2 50.4 54.7 63.1 71.5 75.7 84.1 84.1 92.5 100.9 113.5 121.9 147.1 155.6 151.3 134.5 130.3 134.5 138.7 142.9 159.8 185.0 206.0 206.0 239.6 
264.9 281.7 294.3 290.1 285.9 252.2 214.4 121.9 29.4 0.0 0.0 0.0 
50.4 42.0 46.2 50.4 54.7 58.9 63.1 63.1 63.1 67.3 67.3 71.5 75.7 75.7 75.7 79.9 79.9 84.1 79.9 75.7 75.7 75.7 75.7 75.7 79.9 92.5 
105.1 109.3 113.5 121.9 142.9 164.0 159.8 126.1 46.2 0.0 0.0 0.0 
50.4 42.0 42.0 46.2 46.2 46.2 50.4 50.4 50.4 50.4 50.4 54.7 50.4 50.4 50.4 50.4 50.4 50.4 54.7 54.7 58.9 58.9 58.9 63.1 63.1 71.5 
84.1 92.5 96.7 96.7 88.3 75.7 71.5 58.9 33.6 0.0 0.0 0.0 
50.4 37.8 37.8 37.8 37.8 42.0 37.8 37.8 37.8 37.8 37.8 37.8 37.8 37.8 33.6 33.6 33.6 33.6 33.6 29.4 33.6 37.8 46.2 50.4 50.4 54.7 50.4 42.0 37.8 29.4 25.2 21.0 12.6 4.2 0.0 
0.0 0.0 0.0 
50.4 37.8 33.6 33.6 33.6 33.6 33.6 29.4 29.4 29.4 25.2 25.2 21.0 21.0 16.8 16.8 12.6 16.8 21.0 25.2 21.0 12.6 8.4 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.4 37.8 33.6 33.6 29.4 29.4 29.4 25.2 25.2 21.0 16.8 12.6 8.4 8.4 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.4 33.6 29.4 29.4 25.2 25.2 25.2 21.0 21.0 12.6 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.4 33.6 29.4 25.2 21.0 21.0 16.8 16.8 8.4 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.4 33.6 25.2 21.0 16.8 16.8 12.6 8.4 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.4 29.4 25.2 21.0 16.8 16.8 12.6 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.4 29.4 25.2 21.0 16.8 12.6 8.4 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.4 29.4 25.2 16.8 12.6 8.4 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.4 29.4 21.0 16.8 12.6 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.4 29.4 21.0 16.8 12.6 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.4 29.4 21.0 16.8 12.6 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.4 33.6 25.2 21.0 12.6 8.4 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.4 37.8 29.4 25.2 21.0 12.6 8.4 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.4 46.2 37.8 33.6 29.4 25.2 21.0 12.6 8.4 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.4 54.7 50.4 46.2 42.0 37.8 33.6 29.4 25.2 16.8 12.6 8.4 8.4 4.2 4.2 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
50.4 58.9 54.7 50.4 46.2 42.0 42.0 37.8 29.4 25.2 16.8 16.8 12.6 12.6 8.4 8.4 8.4 4.2 4.2 4.2 4.2 4.2 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.2 4.2 4.2 0.0 
0.0 0.0 
50.4 63.1 58.9 54.7 50.4 50.4 46.2 42.0 37.8 29.4 25.2 21.0 16.8 16.8 12.6 12.6 12.6 8.4 8.4 8.4 8.4 8.4 8.4 4.2 4.2 4.2 4.2 4.2 4.2 4.2 4.2 4.2 4.2 8.4 8.4 
4.2 4.2 0.0 
50.4 67.3 63.1 58.9 58.9 54.7 54.7 54.7 46.2 42.0 33.6 29.4 29.4 25.2 21.0 21.0 16.8 16.8 16.8 16.8 16.8 12.6 12.6 12.6 8.4 8.4 8.4 8.4 8.4 8.4 8.4 12.6 12.6 12.6 
12.6 12.6 12.6 0.0 
50.4 67.3 63.1 63.1 63.1 58.9 58.9 58.9 54.7 50.4 46.2 37.8 33.6 33.6 29.4 29.4 25.2 25.2 25.2 25.2 21.0 16.8 16.8 12.6 12.6 12.6 12.6 12.6 12.6 12.6 12.6 12.6 12.6 12.6 
12.6 12.6 12.6 0.0 
50.4 63.1 58.9 58.9 58.9 58.9 58.9 58.9 58.9 50.4 46.2 42.0 42.0 37.8 37.8 33.6 33.6 33.6 33.6 29.4 29.4 25.2 21.0 16.8 16.8 12.6 12.6 12.6 12.6 12.6 12.6 12.6 12.6 
12.6 12.6 12.6 12.6 0.0 
50.4 63.1 58.9 58.9 54.7 54.7 54.7 50.4 50.4 50.4 46.2 46.2 46.2 42.0 42.0 42.0 42.0 42.0 46.2 50.4 46.2 37.8 33.6 29.4 29.4 25.2 25.2 21.0 21.0 
25.2 21.0 16.8 12.6 12.6 8.4 8.4 8.4 0.0 
50.4 58.9 58.9 54.7 54.7 54.7 54.7 54.7 50.4 50.4 50.4 50.4 50.4 50.4 50.4 54.7 54.7 54.7 54.7 54.7 54.7 58.9 67.3 75.7 79.9 79.9 
71.5 63.1 58.9 50.4 46.2 42.0 37.8 25.2 16.8 8.4 4.2 0.0 
50.4 63.1 58.9 58.9 58.9 58.9 63.1 58.9 58.9 58.9 63.1 63.1 63.1 63.1 63.1 67.3 67.3 71.5 71.5 75.7 75.7 79.9 79.9 84.1 84.1 92.5 
105.1 113.5 113.5 109.3 105.1 96.7 92.5 79.9 50.4 8.4 4.2 0.0 
50.4 63.1 67.3 67.3 67.3 71.5 71.5 75.7 75.7 75.7 79.9 84.1 84.1 84.1 88.3 92.5 96.7 100.9 96.7 92.5 88.3 92.5 92.5 96.7 100.9 117.7 
130.3 134.5 142.9 151.3 172.4 193.4 185.0 151.3 54.7 8.4 0.0 0.0 
50.4 67.3 71.5 71.5 75.7 84.1 88.3 92.5 96.7 105.1 113.5 121.9 134.5 155.6 168.2 159.8 151.3 147.1 147.1 155.6 159.8 176.6 222.8 235.4 239.6 264.9 
281.7 290.1 294.3 281.7 269.1 243.8 201.8 109.3 42.0 4.2 0.0 0.0 
50.4 67.3 71.5 75.7 79.9 88.3 96.7 105.1 113.5 126.1 142.9 168.2 214.4 264.9 269.1 264.9 269.1 298.5 412.0 676.9 920.7 1067.9 1084.7 1034.2 
1013.2 735.7 597.0 512.9 466.7 420.4 374.2 315.3 201.8 92.5 37.8 4.2 0.0 0.0 
